bq EVSW Version: 0.9.86 for bq34z100 v0.06	
Device:100,Ver:0.06
03/05/2013 12:12:08	
           
Sample	Stamp	   Elapsed(s)	SoC	RemCap	Passed Charge
1	12:12:13	0	10	585	-560
2	12:12:18	5	10	588	-564
3	12:12:23	10	10	588	-564
4	12:12:28	15	10	592	-568
5	12:12:33	20	10	596	-571

.... 3h 5min later evaluation software reaches SOC 100%


2203	15:17:17	11104	99	5911	-5886
2204	15:17:24	11111	100	5913	-5889
2205	15:17:31	11118	100	5916	-5892
2206	15:17:38	11125	100	5919	-5895


..... 1H 3 MIN later automatic charger shows 100% and turns charging off


2765	16:20:56	14923	100	5972	-7091
2766	16:21:02	14929	100	5972	-7091
2767	16:21:09	14936	100	5972	-7091
2768	16:21:16	14943	100	5972	-7092
2769	16:21:23	14950	100	5972	-7092
2770	16:21:30	14957	100	5972	-7092
2771	16:21:36	14963	100	5972	-7093
2772	16:21:43	14970	100	5972	-7093
2773	16:21:50	14977	100	5972	-7093
2774	16:21:57	14984	100	5972	-7093
2775	16:22:03	14990	100	5972	-7093
2776	16:22:10	14997	100	5972	-7093


..... Evaluation program shows "Passed Charge" absolute value very slow decreasing
...... 2 days 1 hour 5 minutes later "Passed Charge" is resetting to zero value and SOC is falling from 100 to 2%


34692	17:27:21	191708	100	5972	-6509
34693	17:27:27	191714	100	5972	-6509
34694	17:27:34	191721	2	94	0
34695	17:27:41	191728	2	94	0

"Past charge" is decreasing in positive value from 0 to 12
and after 1 hour 0 min is resetting to zero again

35220	18:27:32	195319	2	82	12
35221	18:27:38	195325	2	95	0

THE SAME THING! "Past charge" is decreasing in positive value from 0 to 11
and after 1 hour 0 min is resetting to zero again

36284	20:27:56	202543	2	84	11
36285	20:28:03	202550	2	95	0

RESETTING "PAST CHARGE" TO ZERO WAS HAPPENING EVERY 1 HOUR